Industry Standards/Certifications |
N/A ASTM F 492 |
Type |
N/A Adapter Di-electric Nipple |
Style |
N/A MNPT x MNPT |
Nominal Size |
N/A 1 1/2 in |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 110 ºF |
Max Working Pressure |
N/A 20.7 psi |
Material |
N/A Steel Tube to ASTM A 513 |
Liner Material |
N/A Polypropylene |
Coatings |
N/A Zinc Plated |
Product Number |
N/A 0390219509 |
UPC Code |
N/A 69029156865 |
HPH Code |
N/A 605GR4873 |
Weight |
N/A 0.80 lb |