ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 69 LIGHT DUTY ADJUSTABLE SWIVEL RING, TAPPED PER NFPA STANDARDS 8 IN STAINLESS STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Pre-Galvanized Zinc

Maximum Temperature

650 ºF

Max Load

1,000 lb

Pipe Size

8 in

Rod Size A

1/2 in

Product Number

0500301429

UPC Code

69029163330

HPH Code

034GR5990J

Weight

1.00 lb