Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A 90° Street Elbow

Style

N/A Copper Press/FTG

Nominal Size

N/A 3 x 3 in

Material

N/A Copper

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343000054

UPC Code

N/A 65280812434

HPH Code

N/A 212SI0773A

Weight

N/A 2.862 lb