Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A 90° Elbow Adater

Style

N/A Copper Press/FNPT

Nominal Size

N/A 3/4 x 1/2 in

Material

N/A Copper

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343000406

UPC Code

N/A 65280812442

HPH Code

N/A 212SI0790E

Weight

N/A 0.245 lb