ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

SCI

Type

90° Reducing Elbow

Style

Copper Press

Nominal Size

1 x 3/4 in

Material

Copper

Pressure [Max]

300 psi

Product Number

4343000110

UPC Code

65280812437

HPH Code

212SI0235B

Weight

0.251 lb