ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

SCI

Type

Union

Style

Copper Press/FNPT

Nominal Size

1/2 in

Material

Copper

Pressure [Max]

300 psi

Product Number

4343005500

UPC Code

65280812682

HPH Code

212SI0518

Weight

0.816 lb