ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

SCI

Type

Union

Style

Copper Press/FNPT

Nominal Size

3/4 in

Material

Copper

Pressure [Max]

300 psi

Product Number

4343005302

UPC Code

65280812671

HPH Code

212SI0501

Weight

0.414 lb