ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

SCI

Type

Union

Style

Copper Press

Nominal Size

2 in

Material

Copper

Pressure [Max]

300 psi

Product Number

4343005210

UPC Code

65280812669

HPH Code

212SI0484

Weight

2.885 lb