ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

SCI

Type

Union

Style

Copper Press

Nominal Size

1 in

Material

Copper

Pressure [Max]

300 psi

Product Number

4343005204

UPC Code

65280812666

HPH Code

212SI0478

Weight

0.862 lb