Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A 45° Street Elbow

Style

N/A Copper Press/FTG

Nominal Size

N/A 1 1/2 x 1 1/2 in

Material

N/A Copper

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343001408

UPC Code

N/A 65280812466

HPH Code

N/A 212SI0294

Weight

N/A 0.591 lb