ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The SCI® Press Technology for Copper Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical copper systems.

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

SCI Press Copper fitting sealing elements feature leak-if-not-pressed technology to help identify unpressed joints during the testing phase, rather than costly leaks after the system is in operation. All fittings are covered by a 50-year limited warranty.

SCI Press Copper Fittings are intended for use with ASTM B88, Types K, L, and M hard copper tubing in sizes ¾" to 4" and soft copper tubing in sizes ¾" to 1½".

After visual confirmation of each connection, a system pressure test may be performed in accordance with local code requirements.

The SCI Press Technology for Copper Systems is compatible with common pressing toolsmore
Unit of Measure

Figure No.

SP638

Type

Union Tailpiece

Style

Press/FNPSM

Nominal Size

1/2 x 1 in

Material

Copper

O-Ring Material

EPDM

Product Number

4343005600

HPH Code

0

Weight

0.09 kg0.21 lb