Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Tee Reducer

Style

N/A Copper Press/FNPT

Nominal Size

N/A 4 x 4 x 2 in

Material

N/A Copper

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343003250

UPC Code

N/A 65280812591

HPH Code

N/A 212SI0778E

Weight

N/A 4.295 lb