ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

SCI

Type

Tee Reducer

Style

Copper Press/FNPT

Nominal Size

3/4 x 3/4 x 1/4 in

Material

Copper

Pressure [Max]

300 psi

Product Number

4343003100

UPC Code

65280812576

HPH Code

212SI0778F

Weight

0.254 lb