ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

SCI

Type

Adapter

Style

Copper Press/Flange

Nominal Size

1 1/4 in

Material

Copper

Pressure [Max]

300 psi

Product Number

4343005002

UPC Code

65280812649

HPH Code

212SI0779W

Weight

3.197 lb