Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Reducer

Style

N/A FTG/Copper Press

Nominal Size

N/A 3 x 1 1/2 in

Material

N/A Copper

Size

N/A 3x1 1/2

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343007000

UPC Code

N/A 65280812761

HPH Code

N/A 212SI0763F

Weight

N/A 1.158 lb