Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Reducer

Style

N/A FTG/Copper Press

Nominal Size

N/A 3/4 x 1/2 in

Material

N/A Copper

Size

N/A 3/4x1/2

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343006800

UPC Code

N/A 65280812741

HPH Code

N/A 212SI0378

Weight

N/A 0.097 lb