ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

SCI

Type

Reducer

Style

FTG/Copper Press

Nominal Size

1 1/2 x 1/2 in

Material

Copper

Size

1 1/2x1/2

Pressure [Max]

300 psi

Product Number

4343006860

UPC Code

65280812747

HPH Code

212SI0387B

Weight

0.319 lb