Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Reducer

Style

N/A Copper Press

Nominal Size

N/A 2 1/2 x 2 in

Material

N/A Copper

Size

N/A 2 1/2x2

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343006580

UPC Code

N/A 65280812734

HPH Code

N/A 212SI0765C

Weight

N/A 1.047 lb