Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Coupling

Style

N/A Copper Press

Nominal Size

N/A 4 in

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343005816

UPC Code

N/A 65280812700

HPH Code

N/A 212SI0764B

Weight

N/A 2.882 lb