Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Coupling

Style

N/A Copper Press

Nominal Size

N/A 1 in

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343005804

UPC Code

N/A 65280812694

HPH Code

N/A 212SI0184

Weight

N/A 0.163 lb