ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Coupling

Style

N/A Copper Press

Nominal Size

N/A 1 1/2 in

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343005808

UPC Code

N/A 65280812696

HPH Code

N/A 212SI0188

Weight

N/A 0.474 lb