Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Type

N/A Copper Adapter FTG x FPT

Nominal Size

N/A 1/2x3/4 in

Material

N/A Copper

Seal Material

N/A EPDM

Product Number

N/A 4343004710

UPC Code

N/A 65280812644

HPH Code

N/A 212SI0111C

Weight

N/A 0.14 lb