Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Type

N/A Copper Adapter FTG x FPT

Nominal Size

N/A 1x1 in

Material

N/A Copper

Seal Material

N/A EPDM

Product Number

N/A 4343004604

UPC Code

N/A 65280812639

HPH Code

N/A 212SI0111G

Weight

N/A 0.27 lb