Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Type

N/A Copper Adapter FTG x FPT

Nominal Size

N/A 1/2x1/2 in

Material

N/A Copper

Seal Material

N/A EPDM

Product Number

N/A 4343004600

UPC Code

N/A 65280812637

HPH Code

N/A 212SI0111B

Weight

N/A 0.11 lb