Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Type

N/A Copper Adapter FTG x FPT

Nominal Size

N/A 1 1/2x1 1/2 in

Material

N/A Copper

Seal Material

N/A EPDM

Product Number

N/A 4343004608

UPC Code

N/A 65280812641

HPH Code

N/A 212SI0111J

Weight

N/A 0.53 lb