ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Cap

Style

N/A Copper Press

Nominal Size

N/A 4 in

Material

N/A Copper

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343005116

UPC Code

N/A 65280812663

HPH Code

N/A 212SI0779C

Weight

N/A 1.852 lb