ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. CT-65 LIGHT DUTY CLEVIS HANGER, 1/2" COPPER PLATED STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Copper Plated

Max Load

N/A 150 lb

Tube Size

N/A 1/2 in

Rod Size A

N/A 3/8 in

Product Number

N/A 0560406506

UPC Code

N/A 69029154864

HPH Code

N/A 034GR0256

Weight

N/A 0.09 lb