Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG.65 LIGHT DUTY ADJUSTABLE CLEVISHANGER 3 IN Zinc Plated FINISH STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Maximum Temperature

N/A 450 ºF

Max Load

N/A 350 lb

Pipe Size

N/A 3 in

Rod Size A

N/A 3/8 in

Product Number

N/A 0560299901

UPC Code

N/A 69029154792

HPH Code

N/A 034GR0184

Weight

N/A 0.59 lb