ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG.65 LIGHT DUTY ADJUSTABLE CLEVIS HANGER 1/2 IN PLAIN FINISH STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Plain

Maximum Temperature

650 ºF

Max Load

150 lb

Pipe Size

1/2 in

Rod Size A

3/8 in

Product Number

0560005910

UPC Code

69029154727

HPH Code

034GR0157

Weight

0.1 lb

Images

Image 1


Assembly-65_86

Image 2


Assembly-167_65_60

Image 3


Assembly-167_65_157_218