ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 8 IN PRIMED STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads pane
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Primed

Maximum Temperature

650 ºF

Max Load

2000 lb

Pipe Size

8 in

Rod Size A

3/4 in

Product Number

0500360839

UPC Code

69029114670

HPH Code

034GR0248L

Weight

4.05 lb