ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 5 IN BLACK FINISH STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Download
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Plain

Maximum Temperature

650 ºF

Max Load

1430 lb

Pipe Size

5 in

Rod Size A

5/8 in

Product Number

0500173117

UPC Code

69029114057

HPH Code

034GR0206

Weight

1.6 lb