ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 5 IN HD ZINC PLATED FINISH STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Galvanized

Maximum Temperature

0 ºF

Max Load

1430 lb

Pipe Size

5 in

Rod Size A

5/8 in

Product Number

0500359666

UPC Code

69029110139

HPH Code

034GR0236

Weight

1.6 lb