ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 30 IN HD ZINC PLATED FINISH STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to th
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Galvanized

Maximum Temperature

N/A 450 ºF

Max Load

N/A 6000 lb

Pipe Size

N/A 30 in

Rod Size A

N/A 1 1/4 in

Product Number

N/A 0500360219

UPC Code

N/A 69029134010

HPH Code

N/A 034GR0246

Weight

N/A 69.5 lb