ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 31/2 IN STAINLESS STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Download
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Stainless Steel

Maximum Temperature

N/A 0 ºF

Max Load

N/A 1350 lb

Pipe Size

N/A 3 1/2 in

Rod Size A

N/A 1/2 in

Product Number

N/A 0500360581

UPC Code

N/A 69029114659

HPH Code

N/A 034GR0248F

Weight

N/A 1.1 lb