ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 16 IN PRIMED STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads pan
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Primed

Maximum Temperature

650 ºF

Max Load

4600 lb

Pipe Size

16 in

Rod Size A

1 in

Product Number

0500360870

UPC Code

69029134022

HPH Code

034GR0248P

Weight

20 lb