ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 12 IN BLACK FINISH STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloa
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Plain

Maximum Temperature

N/A 650 ºF

Max Load

N/A 3800 lb

Pipe Size

N/A 12 in

Rod Size A

N/A 7/8 in

Product Number

N/A 0500173158

UPC Code

N/A 69029114061

HPH Code

N/A 034GR0210

Weight

N/A 11 lb