ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 10 IN PRIMED STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads pan
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Primed

Maximum Temperature

N/A 650 ºF

Max Load

N/A 3600 lb

Pipe Size

N/A 10 in

Rod Size A

N/A 7/8 in

Product Number

N/A 0500360847

UPC Code

N/A 69029114671

HPH Code

N/A 034GR0248M

Weight

N/A 7.45 lb