ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 11/4 IN STAINLESS STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Download
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Stainless Steel

Maximum Temperature

N/A 0 ºF

Max Load

N/A 730 lb

Pipe Size

N/A 1-1/4 in

Rod Size A

N/A 3/8 in

Product Number

N/A 0500360532

UPC Code

N/A 69029114654

HPH Code

N/A 034GR0248

Weight

N/A 0.40 lb