Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40). |
Type |
N/A Insulation Protection Shield |
Shield Size |
N/A 6A |
Material |
N/A Copper |
Finish |
N/A Pre-Galvanized Material |
Stock Size |
N/A 18 Ga. |
Insulation OD |
N/A 5 in |
Product Number |
N/A 0500340062 |
UPC Code |
N/A 69029114562 |
HPH Code |
N/A 034GR6113 |
Weight |
N/A 1.4 lb |