ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 167 INSULATION PROTECTION SHIELD

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40).

Type

Insulation Protection Shield

Shield Size

19C

Material

Carbon Steel

Finish

Galvanized

Stock Size

12 Ga.

Insulation OD

18 in

Product Number

0500340211

UPC Code

69029114577

Fig. 260 Compatibility

18 in

Weight

21.2 lb

Insulation Thickness for Nominal Pipe Size


 

Insulation Thickness for Nominal Tube Size