Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40). |
Type |
N/A Insulation Protection Shield |
Shield Size |
N/A 7A |
Material |
N/A Carbon Steel |
Finish |
N/A Galvanized |
Stock Size |
N/A 18 Ga. |
Insulation OD |
N/A 5.56 in |
Product Number |
N/A 0500340070 |
UPC Code |
N/A 69029114563 |
Fig. 260 Compatibility |
N/A 5 in |
Weight |
N/A 1.6 lb |