ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4

Type

N/A Tee

Style

N/A FNPT x FNPT x FNPT

Nominal Size

N/A 1 1/2 x 1 1/2 x 3/4 in

Material

N/A Cast Iron conforming A 126(A)

Coatings

N/A Black

Max. Rated Pressure

N/A 400 psi

Product Number

N/A 0300512605

UPC Code

N/A 69029101718

HPH Code

N/A 002GR1781

Weight

N/A 4.02 lb