ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.14; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.14;

Type

N/A Plug

Style

N/A MNPT

Nominal Size

N/A 3 1/2 in

Material

N/A Cast Iron conforming ASTM A-126 (A)

Coatings

N/A Black

Max. Rated Pressure

N/A 175 psi

Product Number

N/A 0318902129

UPC Code

N/A 69029103503

HPH Code

N/A 002GR1600

Weight

N/A 4.38 lb