ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.14; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.14

Type

Bushing

Style

MNPT x FNPT

Nominal Size

2 x 1/2 in

Material

Cast Iron conforming ASTM A-126(A)

Coatings

Black

Max. Rated Pressure

175 psi

Product Number

0318907847

UPC Code

69029134752

HPH Code

002GR1440

Weight

0.7 lb