ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.14; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.14

Type

Bushing

Style

MNPT x FNPT

Nominal Size

2 1/2 x 1 1/4 in

Material

Cast Iron conforming ASTM A-126(A)

Coatings

Galvanized

Max. Rated Pressure

175 psi

Product Number

0319908083

UPC Code

69029103839

HPH Code

002GR3445

Weight

1.24 lb