ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4

Type

Cross

Style

FNPT x FNPT x FNPT x FNPT

Nominal Size

1/2 in

Material

Cast Iron conforming ASTM A-126 (A)

Coatings

Black

Max. Rated Pressure

175 psi

Product Number

0300108701

UPC Code

69029101515

HPH Code

002GR0853

Weight

2.8 lb