ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.4

Type

Tee

Style

FNPT x FNPT x FNPT

Nominal Size

3 x 1 x 3 in

Material

Cast Iron conforming ASTM A-126 (A)

Max. Rated Pressure

175 psi

Product Number

0300062403

UPC Code

69029101414

HPH Code

002GR0582

Weight

8.3 lb

Coatings

Black