ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1

Type

Elbow

Style

FNPT x FNPT

Nominal Size

4 x 3 in

Material

Cast Iron conforming to ASTM A-126 (A)

Max. Rated Pressure

175 psi

Product Number

0300017209

UPC Code

69029101228

HPH Code

002GR0072

Weight

10.63 lb

Coatings

Black