ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1

Type

Elbow

Style

FNPT x FNPT

Nominal Size

3 in

Material

Cast Iron conforming to ASTM A-126 (A)

Coatings

Black

Max. Rated Pressure

175 psi

Product Number

0300002003

UPC Code

69029101195

HPH Code

002GR0011

Weight

7.21 lb