ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1

Type

Flange

Style

FNPT

Nominal Size

1 1/4 in

Material

Cast Iron conforming ASTM A- 126 (A) or (B)

Coatings

Black

Max. Rated Pressure

200 psi

Product Number

0308006600

UPC Code

69029102147

HPH Code

NA

Weight

2.5 lb